text.skipToContent text.skipToNavigation

PYREX® Flask with Baffles

电子邮件

Delong style, with three baffle indents designed to provide greater agitation of solutions to improve oxygen or gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures.



Cat. Nos. 26794-25 and 26795-25 closure fits 125 mL. Cat. Nos. 26796-38 and 26797-38 closure fits 250, 500, 1L, 2L.


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
4444-125 PYREX® 125 mL Delong Shaker Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case
4444-1L PYREX® 1L Delong Shaker Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case
4444-250 PYREX® 250 mL Delong Shaker Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case
4444-2L PYREX® 2L Delong Shaker Erlenmeyer Flask with Baffles   1 / Pk     1 / Cs     PYREX®   per case
4444-4L PYREX® 4L Delong Shaker Erlenmeyer Flask with Baffles   1 / Pk     1 / Cs     PYREX®   per case
4444-500 PYREX® 500 mL Delong Shaker Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case