Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Long Neck Shaker Erlenmeyer Flask
Product Number4442-500
Learn More
These 500 mL PYREX® long neck shaker culture flasks are basically Erlenmeyer flasks to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. They are ideal for shaker cultures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 and 26797-38.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4442-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 181 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.22224026
- Quality Certificate - Lot No.14824036
- Quality Certificate - Lot No.22123060
- Quality Certificate - Lot No.16723030
- Quality Certificate - Lot No.14423079
- Quality Certificate - Lot No.10423041
- Quality Certificate - Lot No.23022002
- Quality Certificate - Lot No.09722061
- Quality Certificate - Lot No.06722064
- Quality Certificate - Lot No.35521008
- Quality Certificate - Lot No.26121040
- Quality Certificate - Lot No.15421055
- Quality Certificate - Lot No.13121025
- Quality Certificate - Lot No.09021022
- Quality Certificate - Lot No.01821008
- Quality Certificate - Lot No.18419070
- Quality Certificate - Lot No.09419080
- Quality Certificate - Lot No.31018077
- Quality Certificate - Lot No.29618030
- Quality Certificate - Lot No.05118024
- Quality Certificate - Lot No.24117126
- Quality Certificate - Lot No.01017084
- Quality Certificate - Lot No.29316048
- Quality Certificate - Lot No.07716030
- Quality Certificate - Lot No.21815039
- Quality Certificate - Lot No.05615135
- Quality Certificate - Lot No.32214029
- Quality Certificate - Lot No.24114020
- Quality Certificate - Lot No.11414028
- Quality Certificate - Lot No.03714102