Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431402
(This is the suggested replacement for 355127)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
| Product Number | 431402 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Flat top |
| Cap Diameter | 43 mm |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 mm (approx.) |
| Sterile | Oui |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | Oui |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32824001
- Quality Certificate - Lot No.06523001
- Quality Certificate - Lot No.32220001
- Quality Certificate - Lot No.30818002
- Quality Certificate - Lot No.05318001
- Quality Certificate - Lot No.31616001
- Quality Certificate - Lot No.22715001
- Quality Certificate - Lot No.35013001
- Quality Certificate - Lot No.10812001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34706001
- Quality Certificate - Lot No.16907001