Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® ポリカーボネート製三角フラスコ バッフル付き ベントキャップ 250mL
Product Number431407
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(次の製品の代替品になります: 355119)
ポリカーボネート製
- 振とう培養用
- ベントキャップは無菌的なガス交換を必要とする用途向け
- 滅菌済み、ノンパイロジェニック
- RNase / DNaseフリー
¥57,070 per case
Added to Your Shopping Cart
Details
| Product Number | 431407 |
| パック入数 | 1 / パック |
| ケース入数 | 50 / ケース |
| ブランド | Corning® |
| ネック形状 | 広口 |
| キャップスタイル | ベントタイプ |
| キャップ直径 | 38 mm |
| キャップ材質 | ポリプロピレン |
| キャップカラー | オレンジ |
| ネック外径 | 31 mm (approx.) |
| 滅菌 | あり |
| 特長 | ディスポーザブル |
| 容量 | 250 mL |
| フラスコスタイル | 三角フラスコ |
| トップスタイル | ネジ付き |
| バッフル | Yes |
| Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15626003
- Quality Certificate - Lot No.15526002
- Quality Certificate - Lot No.03026001
- Quality Certificate - Lot No.32325007
- Quality Certificate - Lot No.27325006
- Quality Certificate - Lot No.23825005
- Quality Certificate - Lot No.20525004
- Quality Certificate - Lot No.19525003
- Quality Certificate - Lot No.17625002
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.31424007
- Quality Certificate - Lot No.29124006
- Quality Certificate - Lot No.22024005
- Quality Certificate - Lot No.21724004
- Quality Certificate - Lot No.16524003
- Quality Certificate - Lot No.11124002
- Quality Certificate - Lot No.09524001
- Quality Certificate - Lot No.23823005
- Quality Certificate - Lot No.03923004
- Quality Certificate - Lot No.03823003
- Quality Certificate - Lot No.03823002
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.28022010
- Quality Certificate - Lot No.23522009
- Quality Certificate - Lot No.23422008
- Quality Certificate - Lot No.23322007
- Quality Certificate - Lot No.23222006
- Quality Certificate - Lot No.15522005
- Quality Certificate - Lot No.15422004
- Quality Certificate - Lot No.12122003