Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431408

(This is the suggested replacement for 355123)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
¥4,565.49 per case
Added to Your Shopping Cart
Details
Product Number | 431408 |
数量/包 | 1 /包 |
数量/箱 | 25 /箱 |
品牌 | Corning® |
颈式样 | 广口 |
盖式样 | 平顶 |
盖直径 | 43 mm |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
颈外径 | 43 mm (近似值) |
无菌 | 是 |
特性 | 一次性 |
容量 | 500 mL |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
挡板 | 是 |
刻度间隔 | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12524002
- Quality Certificate - Lot No.12424001
- Quality Certificate - Lot No.28522001
- Quality Certificate - Lot No.01621001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.28518001
- Quality Certificate - Lot No.31517001
- Quality Certificate - Lot No.32216002
- Quality Certificate - Lot No.03816001
- Quality Certificate - Lot No.21715001
- Quality Certificate - Lot No.26514002
- Quality Certificate - Lot No.24813001
- Quality Certificate - Lot No.25510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36206002
- Quality Certificate - Lot No.33206001
- Quality Certificate - Lot No.12407001