PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with Baffles
Product Number4450-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® Erlenmeyer flasks have heavy tooled rims for maximum durability. The same baffle design as found on PYREX® Delong flasks promotes optimal and consistent solution agitation when used with flask shakers. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4450-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Tooled mouth |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 7 |
Height | 180 mm (approx.) |
O.D. | 100 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225016
- Quality Certificate - Lot No.12025022
- Quality Certificate - Lot No.31024013
- Quality Certificate - Lot No.24622033
- Quality Certificate - Lot No.23822031
- Quality Certificate - Lot No.16522025
- Quality Certificate - Lot No.00522125
- Quality Certificate - Lot No.32621054
- Quality Certificate - Lot No.16121014
- Quality Certificate - Lot No.11021006
- Quality Certificate - Lot No.25820015
- Quality Certificate - Lot No.14220011
- Quality Certificate - Lot No.07820073
- Quality Certificate - Lot No.01620001
- Quality Certificate - Lot No.26119033
- Quality Certificate - Lot No.18419032
- Quality Certificate - Lot No.10519062
- Quality Certificate - Lot No.08819015
- Quality Certificate - Lot No.29718569
- Quality Certificate - Lot No.29018072
- Quality Certificate - Lot No.23618654
- Quality Certificate - Lot No.17718731
- Quality Certificate - Lot No.11518578
- Quality Certificate - Lot No.08618175
- Quality Certificate - Lot No.07518003
- Quality Certificate - Lot No.07218999
- Quality Certificate - Lot No.04318015
- Quality Certificate - Lot No.02318918
- Quality Certificate - Lot No.30717001
- Quality Certificate - Lot No.29217645