text.skipToContent text.skipToNavigation

Corning® CellCube® Double – T Manifold with Aseptic Connectors

Product Number3235

E-mail
  • 3 AseptiQuik® S Connectors, 1 AseptiQuik® G Connector, 4 Tube Clamps
  • Sterility Assurance Level(SAL) of 10⁻⁶

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,350.43 per case

You might also be interested in
10-Layer CellCube® Module with 8,500 cm² Growth Surface and Aseptic Connectors
25-Layer CellCube® Module with 21,250 cm² Growth Surface and Aseptic Connectors
100-Layer CellCube® Module with 85,000 cm² Growth Surface and Aseptic Connectors
Corning® CellCube® T-Tubing Manifold, Medium Filter, 2 Aseptic Connectors
Details
Product Number   3235
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Adapter Style   3 AseptiQuik® S Connectors, 1 AseptiQuik® G Connectors, 4 Tube Clamps  
Sterile   Yes  
Specifications Documents