Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellCube® Culture System Clean Room Cart with Tray
Product Number92341
The CellCube Culture System Clean Room Cart is a device designed for simplified installation, filling, seeding, operation and harvesting of up to four 100-layer CellCube modules. The cart is a stainless steel, autoclavable, mobile rack that can hold four CellCube modules in a small footprint. The modules can be rotated 360 degrees, and has an adjustable wheelbase which can be sized to fit a wide selection of tracks found in incubation or environmental chambers making it a versatile product.
Product Number | 92341 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |