Corning® 24 mm Transwell® with 3 µm Pore Polyester Membrane Insert, Sterile
产品编号3452
- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Excellent visibility under phase contrast microscopy
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3452 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 4.67 cm² |
| Recommended Medium Well Volume | 2.6 mL |
| Recommended Medium Insert Volume | 1.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 24 mm |
| Lids Included | Yes |
产品规格文件
Compatible Accessories
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516
N/A
per case
可用的证书
- 质量证书 – 批号 29526601
- 质量证书 – 批号 26826018
- 质量证书 – 批号 27723002
- 质量证书 – 批号 27623027
- 质量证书 – 批号 27223037
- 质量证书 – 批号 26823035
- 质量证书 – 批号 26823034
- 质量证书 – 批号 17423004
- 质量证书 – 批号 17323022
- 质量证书 – 批号 17223030
- 质量证书 – 批号 17223029
- 质量证书 – 批号 33418046
- 质量证书 – 批号 17818028
- 质量证书 – 批号 17718030
- 质量证书 – 批号 17718005
- 质量证书 – 批号 30817001
- 质量证书 – 批号 30617037
- 质量证书 – 批号 30517047
- 质量证书 – 批号 22817036
- 质量证书 – 批号 10017047
- 质量证书 – 批号 34416030
- 质量证书 – 批号 28416049
- 质量证书 – 批号 24616030
- 质量证书 – 批号 11016016
- 质量证书 – 批号 34515048
- 质量证书 – 批号 25415019
- 质量证书 – 批号 16815036
- 质量证书 – 批号 06315037
- 质量证书 – 批号 00715045
- 质量证书 – 批号 31414032