Corning® 12 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile
Product Number3460
- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£371.79 per case
Added to Your Shopping Cart
Details
| Product Number | 3460 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 4x10⁶ pores per cm² |
| Membrane Diameter | 12 mm |
| Lids Included | Yes |
| Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
£200.60 per case
Available Certificates
- Quality Certificate - Lot No.16226001
- Quality Certificate - Lot No.16026003
- Quality Certificate - Lot No.15926069
- Quality Certificate - Lot No.12426028
- Quality Certificate - Lot No.12226009
- Quality Certificate - Lot No.12126051
- Quality Certificate - Lot No.12026014
- Quality Certificate - Lot No.11926041
- Quality Certificate - Lot No.11826041
- Quality Certificate - Lot No.11826010
- Quality Certificate - Lot No.11726056
- Quality Certificate - Lot No.11726016
- Quality Certificate - Lot No.11626012
- Quality Certificate - Lot No.11626003
- Quality Certificate - Lot No.11526009
- Quality Certificate - Lot No.11426054
- Quality Certificate - Lot No.11426009
- Quality Certificate - Lot No.11326008
- Quality Certificate - Lot No.06226014
- Quality Certificate - Lot No.06026012
- Quality Certificate - Lot No.05926028
- Quality Certificate - Lot No.05826046
- Quality Certificate - Lot No.05826001
- Quality Certificate - Lot No.05726013
- Quality Certificate - Lot No.05526002
- Quality Certificate - Lot No.05326008
- Quality Certificate - Lot No.05326001
- Quality Certificate - Lot No.05226010
- Quality Certificate - Lot No.05126030
- Quality Certificate - Lot No.05026041