text.skipToContent text.skipToNavigation

Corning® 24 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number3414

E-mail
  • Treated for optimal cell attachment
  • Packaged 6 inserts in a 6 well plate, 4 plates per case
  • Membrane must be stained for cell visibility

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3414
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   4.67 cm²  
Recommended Medium Well Volume   2.6 mL  
Recommended Medium Insert Volume   1.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   3 µm  
Nominal Pore Density   2x10⁶ pores per cm²  
Membrane Diameter   24 mm  
Lids Included   Yes  
Specifications Documents
Compatible Accessories
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case
Corning® Vacuum Aspirator