Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3422
This is the suggested replacement for 3403.
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3422 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526
N/A
per case
Available Certificates
- Quality Certificate - Lot No.24626601
- Quality Certificate - Lot No.24526010
- Quality Certificate - Lot No.24426047
- Quality Certificate - Lot No.24326062
- Quality Certificate - Lot No.23926601
- Quality Certificate - Lot No.23726047
- Quality Certificate - Lot No.23726001
- Quality Certificate - Lot No.23626049
- Quality Certificate - Lot No.23426011
- Quality Certificate - Lot No.23326007
- Quality Certificate - Lot No.23226025
- Quality Certificate - Lot No.23126040
- Quality Certificate - Lot No.23026033
- Quality Certificate - Lot No.23026001
- Quality Certificate - Lot No.22926012
- Quality Certificate - Lot No.22626015
- Quality Certificate - Lot No.22526015
- Quality Certificate - Lot No.20226003
- Quality Certificate - Lot No.20126013
- Quality Certificate - Lot No.19926012
- Quality Certificate - Lot No.19826027
- Quality Certificate - Lot No.19726039
- Quality Certificate - Lot No.19726002
- Quality Certificate - Lot No.19626024
- Quality Certificate - Lot No.19526012
- Quality Certificate - Lot No.17526007
- Quality Certificate - Lot No.15626010
- Quality Certificate - Lot No.15526023
- Quality Certificate - Lot No.15426060
- Quality Certificate - Lot No.15326066