text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

Product Number354444

E-mail

This is the suggested replacement for 3495.


Packaged 12 inserts in a 24 well plate, 2 plates per case

Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


$590.00 per case

Details
Product Number   354444
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   0.4 µm  
Membrane Diameter   6.4 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Application   Air-Liquid Interface (ALI) Cultures  
Specifications Documents
Compatible Accessories
Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Out of Stock

$568.24 per case
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

$318.45 per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case