Corning® BioCoat® Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case
产品编号354481

Corning® BioCoat™ Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: -20°C; Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
产品编号 | 354481 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cell Growth Area | 4.2 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 8 µm |
Membrane Diameter | 23.1 mm |
- 质量证书 – 批号 25524005
- 质量证书 – 批号 25623001
- 质量证书 – 批号 9287004
- 质量证书 – 批号 9238006
- 质量证书 – 批号 9042323
- 质量证书 – 批号 8302001
- 质量证书 – 批号 8099257
- 质量证书 – 批号 7331003
- 质量证书 – 批号 7184508
- 质量证书 – 批号 7023001
- 质量证书 – 批号 6291005
- 质量证书 – 批号 6116002
- 质量证书 – 批号 5166005
- 质量证书 – 批号 5056001
- 质量证书 – 批号 4321001
- 质量证书 – 批号 4314017
- 质量证书 – 批号 4230015
- 质量证书 – 批号 4174073
- 质量证书 – 批号 4034006
- 质量证书 – 批号 3305543
- 质量证书 – 批号 3111001
- 质量证书 – 批号 2096003
- 质量证书 – 批号 1312009
- 质量证书 – 批号 1105003
- 质量证书 – 批号 0310001