text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibrillar Collagen Inserts with 1.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

产品编号354474

电子邮件

Packaged 12 inserts in a 24 well plate, 2 plates per case

Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354474
数量/包   12 /包  
数量/箱   24 /箱  
品牌   Corning®  
细胞生长面积   0.3 cm²  
膜材料   聚对苯二甲酸乙二醇酯 (PET)  
膜孔径   3 µm  
膜直径   6.4 mm  
包装规格   12个细胞培养小室/板/包,2块板/箱  
产品规格文件
Compatible Accessories