text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibrillar Collagen I 24-well Multiwell Insert System with 1.0 µm PET Membrane, 1/Case

产品编号354803

电子邮件

This item will be discontinued when inventory reaches 0.

 

This is the suggested replacement for 354804.


This system is packaged with ready-to-use Falcon® Companion Plates.

Shipping: Refrigerated shipping

Coating: Fibrillar Collagen

Transmitting: Transparent

Storage: Store at 2-8°C, away from direct sunlight, do not freeze. Shelf life: At least 3 months from date of shipment


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354803
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   1 µm  
Membrane Diameter   6.4 mm  
产品规格文件
Compatible Accessories
Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
Corning® Vacuum Aspirator
8-Channel Adapter for the Corning® Vacuum Aspirator