text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibrillar Collagen I 24-Multiwell Insert Systems, PET Membrane, with feeder tray and lid

E-mail

HTS insert plates are arrays of individual cell culture inserts connected by a rigid, robotics-friendly holder. This single-unit design makes insert plates ideal for running automated, high throughput drug transport (Caco-2 cells) cell toxicity studies or cell migration and invasion studies.

Corning BioCoat HTS Caco-2 Assay System, PET Membrane Contains specially formulated serum-free medium, culture supplements, sodium butyrate, and the Corning BioCoat Fibrillar Collagen 24-well insert system

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354803 Corning® BioCoat® Fibrillar Collagen I 24-well Multiwell Insert System with 1.0 µm PET Membrane, 1/Case   1 / Pk     1 / Ea     Corning®   €315.50 per each