text.skipToContent text.skipToNavigation

Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case

Product Number351186

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Polystyrene cell media tray for feeding cell-based assays

Storage: Store at room temperature, away from direct sunlight.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


133,58 € per case

Details
Product Number   351186
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Plate Format   24-well  
Surface Treatment   Not Treated  
Membrane Diameter   6.5 mm  
Specifications Documents