text.skipToContent text.skipToNavigation

Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar code on Short Side, Sterile

Product Number4705

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Raised well bottoms for higher sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • TC-treated for optimal cell attachment
  • Working volume of up to 10µL
  • Bar coded on the short side of the microplate


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   4705
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   12.5 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   No  
Specifications Documents