text.skipToContent text.skipToNavigation

Corning® 1536-well Cyclic Olefin Copolymer (COC) Microplates

E-mail

Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.

  • 127 µm film thickness
  • 1536-well low base, black/clear or white/clear bottom microplates
  • Bar coded
  • Custom bar codes available for compatibility with the Kalypsys system and with UHTS systems
  • Low auto-fluorescence
  • Broad chemical resistance including DMSO and alcohol
  • High mechanical stability
  • Optimized for flatness and uniformity
  • Low birefringence


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4370 Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service
4371 Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,184.43 per case
4372 Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,184.43 per case
4373 Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
4560 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile            20 / Pk     100 / Cs     Corning®   N/A per case
4561 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile                20 / Pk     100 / Cs     Corning®   N/A per case
4563 Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile   20 / Pk     100 / Cs     Corning®   €3,453.59 per case
4564 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile      20 / Pk     100 / Cs     Corning®   66 587,43 kr per case
4565 Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,195.48 per case
4566 Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile   10 / Pk     50 / Cs     Corning®   €1,362.07 per case
4567 Corning® 1536-well Black High Base Cyclic Olefin Copolymer, NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,747.30 per case
4570 Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,195.48 per case
4571 Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile   10 / Pk     50 / Cs     Corning®   14 301,74 kr per case
4572 Corning® 1536-well White High Base Cyclic Olefin Copolymer NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   €1,747.30 per case
4675 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   20 / Pk     100 / Cs     Corning®   €2,192.70 per case
4676 Corning® 1536-well Black/Clear Bottom Low Base, Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Generic Bar Code, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
4677 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   20 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
4705 Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar code on Short Side, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
Contact Customer Service