Corning® PureCoat™ Amine 384-well Black Plate, 5/Pack, 50/Case
产品编号356719


Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
- No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Noncytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 356719 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Storage | Room Temperature |
Surface Coating | Amine |
产品规格文件
可用的证书
- 质量证书 – 批号 9294025
- 质量证书 – 批号 9280019
- 质量证书 – 批号 9268010
- 质量证书 – 批号 9259015
- 质量证书 – 批号 9252017
- 质量证书 – 批号 9231030
- 质量证书 – 批号 9196018
- 质量证书 – 批号 9140037
- 质量证书 – 批号 8352012
- 质量证书 – 批号 8345009
- 质量证书 – 批号 8260001
- 质量证书 – 批号 8221005
- 质量证书 – 批号 8199010
- 质量证书 – 批号 8164009
- 质量证书 – 批号 8109017
- 质量证书 – 批号 8106031
- 质量证书 – 批号 8064021
- 质量证书 – 批号 8052011
- 质量证书 – 批号 8002032
- 质量证书 – 批号 7316014
- 质量证书 – 批号 7199020
- 质量证书 – 批号 7145013
- 质量证书 – 批号 7143026
- 质量证书 – 批号 7073015
- 质量证书 – 批号 7054010
- 质量证书 – 批号 6301001
- 质量证书 – 批号 4308753
- 质量证书 – 批号 4231012
- 质量证书 – 批号 3061007
- 质量证书 – 批号 2069013