text.skipToContent text.skipToNavigation

Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile

Product Number3833

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optimal bottom reader sensitivity
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Sterilized by gamma radiation and nonpyrogenic

Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity

Superior flatness minimizes variability within a plate and between plates

Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™

Working volume of up to 10 µL


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3833
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Smooth top  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   12.5 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   8 - 5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   Yes  
Lids Included   No  
Specifications Documents