text.skipToContent text.skipToNavigation

Corning® 1536-well Black, Clear Bottom, Low Base, Polystyrene Not Treated Microplate, 20 per Bag, without Lid, Nonsterile

Product Number3835

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optional bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness -minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
  • Working volume of up to 10 µL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3835
数量/包   20 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   1536孔  
平板特性   平顶  
平板颜色   黑色  
孔底   扁平  
孔底颜色   透明  
孔容积   12.5 µL  
建议工作容积   up to 8 µL  
无菌   否  
含盖   没有  
Specifications Documents