Corning® 384-well Low Flange Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
产品编号3573


(This is the suggested replacement for 3708 and 3710)
- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Enhanced flatness provides low intra- and inter- plate CV's.
- Conforms to standard microplate footprint and dimensions
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Ideal for today's more sensitive assays and plate readers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 3573 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 112 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Non |
Lids Included | Non |
产品规格文件
可用的证书
- 质量证书 – 批号 11125006
- 质量证书 – 批号 08025039
- 质量证书 – 批号 05625028
- 质量证书 – 批号 03425055
- 质量证书 – 批号 31424003
- 质量证书 – 批号 26124039
- 质量证书 – 批号 25724018
- 质量证书 – 批号 25624027
- 质量证书 – 批号 23424004
- 质量证书 – 批号 17124038
- 质量证书 – 批号 17024016
- 质量证书 – 批号 13824040
- 质量证书 – 批号 11224014
- 质量证书 – 批号 05724047
- 质量证书 – 批号 05124007
- 质量证书 – 批号 02824018
- 质量证书 – 批号 15623012
- 质量证书 – 批号 05823056
- 质量证书 – 批号 02923012
- 质量证书 – 批号 02523039
- 质量证书 – 批号 33622002
- 质量证书 – 批号 31722012
- 质量证书 – 批号 28722047
- 质量证书 – 批号 25522048
- 质量证书 – 批号 24522004
- 质量证书 – 批号 23022017
- 质量证书 – 批号 20622045
- 质量证书 – 批号 17122002
- 质量证书 – 批号 11822002
- 质量证书 – 批号 11522040