Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 低容量384孔黑色平底聚苯乙烯微孔板,经TC处理,10/袋,带盖,无菌
Product Number3822
- 采用圆孔和全黑平底设计
- 孔底到板底的距离为2.8mm
- 孔总体积为50 µL,建议工作体积为5-40 µL
- 高基底设计,适合自动化操作并带条码
- 经过Molecular Devices FLIPR读板机验证。外孔经过校准以便FLIPR正确读板
- 经过表面处理,可促进细胞粘附
- 适用于微型384孔荧光细胞分析实验
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3822 |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔,低容量 |
| 平板特性 | 低容量 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔容积 | 50 µL |
| 细胞生长面积 | 0.03 cm² |
| 建议中等孔容积 | 5 - 40 µL |
| 建议工作容积 | 5 – 40 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34224011
- Quality Certificate - Lot No.09022003
- Quality Certificate - Lot No.06519032
- Quality Certificate - Lot No.00518020
- Quality Certificate - Lot No.30517023
- Quality Certificate - Lot No.11215005
- Quality Certificate - Lot No.36314006
- Quality Certificate - Lot No.20214005
- Quality Certificate - Lot No.19411021
- Quality Certificate - Lot No.35110024
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35107018
- Quality Certificate - Lot No.25507032
- Quality Certificate - Lot No.14406024
- Quality Certificate - Lot No.10707003
- Quality Certificate - Lot No.04508019