text.skipToContent text.skipToNavigation

Corning® 384-well Low Volume White Round Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number4513

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for 3673)



  • Square well top for easier robotic pipetting
  • Round bottom for better Z factor and minimized trapped air
  • Conical well molded in the shape of a light cone for efficiency
  • Recommended working volume of 2 to 20 µL
  • White walls reduce well-to-well crosstalk, enhance luminescent signals and have low background luminescence and fluorescence
  • Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations and increasing assay signal to noise


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$677.55 per case

Details
Product Number   4513
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   White  
Well Bottom   Round  
Well Volume   35 µL  
Recommended Working Volume   2-20 µL  
Sterile   No  
Lids Included   No  
Specifications Documents