text.skipToContent text.skipToNavigation

Corning® CellBIND® 384-well Flat Clear Bottom Black Polystyrene Microplates, 10 per Bag, with Lid, Sterile

Product Number3770BC

E-mail

(This is the suggested replacement for 3683BC)

  • Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Flat bottoms with 112 µL total volume
  • Recommended working volumes of 20 to 80 µL
  • Corning® CellBIND® surface treated for optimal cell attachment
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$2,610.05 per case

Details
Product Number   3770BC
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents