Corning® 384-well Optical Imaging Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
Product Number3985

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ideal for whole cell or subcellular high content screening
- Can be used with high throughput confocal imagers, and has been optimized with the Amersham InCell 3000 Analyzer
- Ultra flat thick well bottom is designed for high throughput imaging by minimizing microscope refocusing from well to well
- More economical solution than glass bottom plates
- Better cell growth and attachment than glass bottom lates
- Black opaque walls to prevent well-to-well crosstalk
- TC-treated for optimal cell attachment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,136.96 per case
Added to Your Shopping Cart
Details
Product Number | 3985 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Optical imaging |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents