text.skipToContent text.skipToNavigation

Corning 384-well High Content Screening Microplates with Glass Bottom

E-mail

High optical quality, glass bottom black microplates are ideal for performing high-content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput, and is ideal for cell growth.

  • High optical quality and scratch resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy.
  • Bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal cross-talk provide the highest possible optical quality for cell-based assays.

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
4581 Corning® 384孔高内涵成像玻璃底微孔板,带盖   1 /包     10 /箱     Corning®   N/A per case
4585 Corning® BioCoat® Fibronectin 384-well Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case €625.56 per case