text.skipToContent text.skipToNavigation

Corning® Polyester Microplate Sealing Tape, Nonsterile

Product Number4612

E-mail

(This is the suggested replacement for 3095)



  • Uniform adhesive provides an effective well-to-well sealing across the entire microplate to eliminate the edge effect in sensitive ELISA assays.
  • Suitable for sealing tissue culture microplates, for short term storage incubation, for transport, and the containment of solutions.
  • Easy application and removal for both short- and long-term storage
  • Ideal for ELISA, general incubation, and other analytical assays
  • Provides a tight seal to minimize evaporation and condensation
  • Suitable for use between -40°C to +120°C
  • Tape is transparent and is not pierceable



Fr. 397.02 per case

Details
Product Number   4612
Qty./Pk   100 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Specifications Documents