Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number92592
Note: License Description - PLT,96WL,STRIPWELL,1X8,HIGH BI
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 92592 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27425002
- Quality Certificate - Lot No.27425001
- Quality Certificate - Lot No.25125005
- Quality Certificate - Lot No.24025038
- Quality Certificate - Lot No.23225037
- Quality Certificate - Lot No.22525021
- Quality Certificate - Lot No.20925016
- Quality Certificate - Lot No.20225012
- Quality Certificate - Lot No.19225048
- Quality Certificate - Lot No.11525006
- Quality Certificate - Lot No.11525002
- Quality Certificate - Lot No.10425035
- Quality Certificate - Lot No.10025009
- Quality Certificate - Lot No.09225046
- Quality Certificate - Lot No.06325004
- Quality Certificate - Lot No.06225051
- Quality Certificate - Lot No.05825038
- Quality Certificate - Lot No.03325004
- Quality Certificate - Lot No.34424025
- Quality Certificate - Lot No.32024038
- Quality Certificate - Lot No.28724005
- Quality Certificate - Lot No.28524038
- Quality Certificate - Lot No.28324028
- Quality Certificate - Lot No.25224009
- Quality Certificate - Lot No.22524042
- Quality Certificate - Lot No.17824049
- Quality Certificate - Lot No.16224036
- Quality Certificate - Lot No.13724059
- Quality Certificate - Lot No.12924008
- Quality Certificate - Lot No.12224046