Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3604
This is the suggested replacement for 3995.
- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Can be used for both top and bottom reading instruments
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3604 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08526045
- Quality Certificate - Lot No.34525044
- Quality Certificate - Lot No.29625041
- Quality Certificate - Lot No.31924026
- Quality Certificate - Lot No.31123010
- Quality Certificate - Lot No.26223019
- Quality Certificate - Lot No.35422026
- Quality Certificate - Lot No.24422037
- Quality Certificate - Lot No.02022032
- Quality Certificate - Lot No.36221028
- Quality Certificate - Lot No.16121049
- Quality Certificate - Lot No.34620033
- Quality Certificate - Lot No.25520048
- Quality Certificate - Lot No.24620029
- Quality Certificate - Lot No.27519057
- Quality Certificate - Lot No.20719027
- Quality Certificate - Lot No.00719035
- Quality Certificate - Lot No.21218026
- Quality Certificate - Lot No.27517017
- Quality Certificate - Lot No.11417066
- Quality Certificate - Lot No.28816036
- Quality Certificate - Lot No.02216014
- Quality Certificate - Lot No.25715048
- Quality Certificate - Lot No.20315006
- Quality Certificate - Lot No.05715011
- Quality Certificate - Lot No.19614001
- Quality Certificate - Lot No.28313016
- Quality Certificate - Lot No.16113033
- Quality Certificate - Lot No.00413003
- Quality Certificate - Lot No.29112016