text.skipToContent text.skipToNavigation

Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3884

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggest replacement for 3994. 



  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
  • Designed to reduce well-to-well crosstalk during luminescent assays
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Without lids, lids supplied separately
  • Can be used for both top and bottom reading instruments
  • Recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3884
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Clear bottom white  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Recommended Working Volume   25-125 µL  
Sterile   No  
Lids Included   No