text.skipToContent text.skipToNavigation

Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile

Product Number3885

E-mail
  • 这种微孔板的生长面积只有标准96孔板的一半
  • 平底,总体积为190 µL
  • 白色微孔板可增强发光信号,具有低背景发光和荧光
  • 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
  • 不透明板壁可避免孔间串扰
  • 光学透明平底便于直接使用显微镜观察
  • 可用于顶读和底读酶标仪
  • 经过γ-辐照灭菌,经认证无热原
  • 大包装,20/袋

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3885
数量/包   20 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   96孔半区  
平板特性   半区  
平板颜色   白色  
孔底   扁平  
孔底颜色   透明  
孔容积   205 µL  
细胞生长面积   0.16 cm²  
建议中等孔容积   50 - 100 µL  
建议工作容积   25-125 µL  
无菌   是  
含盖   是  
Specifications Documents