Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile
Product Number3887A
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Optically clear flat well bottom permits direct microscopic viewing
- Opaque walls prevent well-to-well cross-talk
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 25 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,422.19 per case
Added to Your Shopping Cart
Details
| Product Number | 3887A |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Cell Growth Area | 0.16 cm² |
| Recommended Medium Well Volume | 50 - 100 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents