Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3605
- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3605 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 23726043
- 质量证书 – 批号 19626026
- 质量证书 – 批号 15426037
- 质量证书 – 批号 11326063
- 质量证书 – 批号 05826032
- 质量证书 – 批号 34225050
- 质量证书 – 批号 26125027
- 质量证书 – 批号 22625044
- 质量证书 – 批号 21025011
- 质量证书 – 批号 16425023
- 质量证书 – 批号 11825013
- 质量证书 – 批号 08425037
- 质量证书 – 批号 01025046
- 质量证书 – 批号 28924043
- 质量证书 – 批号 33522044
- 质量证书 – 批号 30522009
- 质量证书 – 批号 27322006
- 质量证书 – 批号 16522011
- 质量证书 – 批号 15722055
- 质量证书 – 批号 14722014
- 质量证书 – 批号 11022027
- 质量证书 – 批号 06922033
- 质量证书 – 批号 05522025
- 质量证书 – 批号 03922001
- 质量证书 – 批号 00622052
- 质量证书 – 批号 34821056
- 质量证书 – 批号 21621054
- 质量证书 – 批号 09621038
- 质量证书 – 批号 34420022
- 质量证书 – 批号 25820021