Corning® 96-well Half Area White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3642
This is the suggested replacement for 3992.
- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk during luminescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3642 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 18026027
- 质量证书 – 批号 12426032
- 质量证书 – 批号 04326011
- 质量证书 – 批号 30825045
- 质量证书 – 批号 16925016
- 质量证书 – 批号 13925056
- 质量证书 – 批号 10625041
- 质量证书 – 批号 06325040
- 质量证书 – 批号 04525051
- 质量证书 – 批号 35824023
- 质量证书 – 批号 29924011
- 质量证书 – 批号 19924013
- 质量证书 – 批号 13524042
- 质量证书 – 批号 07924025
- 质量证书 – 批号 00224055
- 质量证书 – 批号 36123032
- 质量证书 – 批号 35423016
- 质量证书 – 批号 33223012
- 质量证书 – 批号 28923027
- 质量证书 – 批号 34922037
- 质量证书 – 批号 29222006
- 质量证书 – 批号 24922026
- 质量证书 – 批号 23022004
- 质量证书 – 批号 19622040
- 质量证书 – 批号 07022053
- 质量证书 – 批号 04122031
- 质量证书 – 批号 02522009
- 质量证书 – 批号 35121032
- 质量证书 – 批号 28721013
- 质量证书 – 批号 23821010