text.skipToContent text.skipToNavigation

Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3650

E-mail
  • 具有低背景荧光及最小的光散射
  • 可在荧光分析过程中减少孔间串扰
  • 无结合力表面 (NBS) 是用于聚苯乙烯微孔板的康宁专有处理技术,可形成非离子型亲水表面 (类似聚环氧乙烷),将分子间相互作用降至最低
  • 最适用于减少低浓度下蛋白质和核酸的结合、提高信噪比
  • 不带盖,需单独购买
  • 建议工作体积为75至200 µL
  • 符合标准微孔板的外形尺寸要求

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3650
数量/包   25 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   96孔  
平板特性   标准  
平板颜色   黑色  
孔底   扁平  
孔容积   360 µL  
建议工作容积   75-200 µL  
无菌   否  
含盖   没有  
Application   Diagnostics  
Specifications Documents