Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3693

- White microplates enhance luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 190 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3693 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 25-125 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14725039
- Quality Certificate - Lot No.30924019
- Quality Certificate - Lot No.24224004
- Quality Certificate - Lot No.15424006
- Quality Certificate - Lot No.03224018
- Quality Certificate - Lot No.18023033
- Quality Certificate - Lot No.12023032
- Quality Certificate - Lot No.02623025
- Quality Certificate - Lot No.29022057
- Quality Certificate - Lot No.22822009
- Quality Certificate - Lot No.19622036
- Quality Certificate - Lot No.31321041
- Quality Certificate - Lot No.31021003
- Quality Certificate - Lot No.27421055
- Quality Certificate - Lot No.18921061
- Quality Certificate - Lot No.16821060
- Quality Certificate - Lot No.14621047
- Quality Certificate - Lot No.08421042
- Quality Certificate - Lot No.04221010
- Quality Certificate - Lot No.32020009
- Quality Certificate - Lot No.21620040
- Quality Certificate - Lot No.03620021
- Quality Certificate - Lot No.33019013
- Quality Certificate - Lot No.29019002
- Quality Certificate - Lot No.21719024
- Quality Certificate - Lot No.15119007
- Quality Certificate - Lot No.01719012
- Quality Certificate - Lot No.29018017
- Quality Certificate - Lot No.23918026
- Quality Certificate - Lot No.17918013