text.skipToContent text.skipToNavigation

Corning® 96 Half Area Well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile

Product Number3875

E-mail
  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Opaque walls to prevent well-to-well crosstalk
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 20 per bag

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$832.30 per case

Details
Product Number   3875
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   190 µL  
Cell Growth Area   0.16 cm²  
Recommended Medium Well Volume   50 - 100 µL  
Recommended Working Volume   25-125 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents