Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile
Product Number3993
- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Total volume is 190 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3993 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | No |
| Lids Included | No |
| アプリケーション | 診断研究 |
Specifications Documents