Corning® 96-well Clear Flat Bottom Poly-D-Lysine Coated Microplate, 20 per Bag, with Lid, Aseptically Manufactured
Product Number3841

- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Coated with poly-D-lysine for enhanced cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterile (aseptic assembly) and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Added to Your Shopping Cart
Details
Product Number | 3841 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Poly-D-Lysine |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents