text.skipToContent text.skipToNavigation

Corning® 96-well Polypropylene Microplates

E-mail

Corning polypropylene microplates offer both small volume and large volume (blocks) well formats to meet assay and storage requirements.

  • Flat, round, or V-shaped well bottom
  • Features uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • RNase-/DNase-free
  • Available sterile or nonsterile


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3343 Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3344 Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
3355 Corning® 96-well White Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3356 Corning® 96-well Black Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3357 Corning® 96-well Clear V-Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
3359 Corning® 96-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Sterile   25 / Pk     100 / Cs     Corning®   €397.44 per case
3363 Corning® 96-well Clear V-Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile   25 / Pk     100 / Cs     Corning®   €350.00 per case
3364 Corning® 96-well Clear Flat Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile   25 / Pk     100 / Cs     Corning®   €350.00 per case
3365 Corning® 96-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case