Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Sterile
Product Number3505
The Corning ® FiltrEX™ 96 well white filter plate with 0.2 µm hydrophilic PVDF membrane was designed with your application needs in mind. Specific design features include:
- Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
- Rigid sidewalls make the plate ideal for automation handling
- Wide skirt easily accommodates bar codes
- Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
- The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
- 350 µL working volume
- Sterilized by gamma radiation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3505 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Volume | 350 µL |
| Sterile | Yes |
| Membrane Pore Size | 0.2 µm |
| Filter Material | Hydrophilic PVDF |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14126020
- Quality Certificate - Lot No.28025043
- Quality Certificate - Lot No.27525003
- Quality Certificate - Lot No.09925047
- Quality Certificate - Lot No.04425038
- Quality Certificate - Lot No.17824036
- Quality Certificate - Lot No.13524030
- Quality Certificate - Lot No.35223010
- Quality Certificate - Lot No.22623011
- Quality Certificate - Lot No.07123007
- Quality Certificate - Lot No.35322047
- Quality Certificate - Lot No.05321006
- Quality Certificate - Lot No.02321012
- Quality Certificate - Lot No.34620048
- Quality Certificate - Lot No.07820015
- Quality Certificate - Lot No.33919028
- Quality Certificate - Lot No.31519005
- Quality Certificate - Lot No.24619025
- Quality Certificate - Lot No.00219049
- Quality Certificate - Lot No.31918008
- Quality Certificate - Lot No.28118007
- Quality Certificate - Lot No.24718039
- Quality Certificate - Lot No.12718026
- Quality Certificate - Lot No.02318020
- Quality Certificate - Lot No.28417005
- Quality Certificate - Lot No.19317026
- Quality Certificate - Lot No.12917010
- Quality Certificate - Lot No.06717031
- Quality Certificate - Lot No.35116017
- Quality Certificate - Lot No.27716046