Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid
Product Number4680

Learn More

High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 127 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$463.24 per case
Product Number | 4680 |
Qty./Pk | 4 / Pk |
Qty./Cs | 16 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
- Quality Certificate - Lot No.05925032
- Quality Certificate - Lot No.31824037
- Quality Certificate - Lot No.20624030
- Quality Certificate - Lot No.16924003
- Quality Certificate - Lot No.13124024
- Quality Certificate - Lot No.35323023
- Quality Certificate - Lot No.24823038
- Quality Certificate - Lot No.16323003
- Quality Certificate - Lot No.12523002
- Quality Certificate - Lot No.11423001
- Quality Certificate - Lot No.03423002
- Quality Certificate - Lot No.35022024
- Quality Certificate - Lot No.33422023
- Quality Certificate - Lot No.31822007
- Quality Certificate - Lot No.30622051
- Quality Certificate - Lot No.28722012
- Quality Certificate - Lot No.26322015
- Quality Certificate - Lot No.25922021
- Quality Certificate - Lot No.24322044
- Quality Certificate - Lot No.12622071
- Quality Certificate - Lot No.09122029
- Quality Certificate - Lot No.08822050
- Quality Certificate - Lot No.02822013
- Quality Certificate - Lot No.13421023
- Quality Certificate - Lot No.09221050
- Quality Certificate - Lot No.08221051
- Quality Certificate - Lot No.33520023
- Quality Certificate - Lot No.29520024
- Quality Certificate - Lot No.17420012
- Quality Certificate - Lot No.07620027