text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Round Bottom Not Treated Library Storage Microplate, 25/Pack, 100/Case

Product Number351190

E-mail

Falcon® 96-well Polypropylene Microplate, not treated, round bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch H12

  • Exceedingly rigid and flat plate for consistent automated handling
  • Plate withstands repeated freeze-thaws down to -20°C
  • Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
  • Raised well edges and flatness for heat or adhesive sealing
  • In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 339,48 per case

Details
Product Number   351190
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   340 µL  
Recommended Working Volume   60-200 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Storage   Ambient storage conditions  
Specifications Documents