Corning® HTS Transwell®-96 Receiver Plate, Black, TC-treated, Sterile
产品编号3583
- Product is an accessory for the HTS Transwell®-96 Permeable Support system
- Plate is treated for optimal cell attachment
- For use in cell growth or assay steps of an experiment
- Used for fluorescent evaluation
- When used with HTS Transwell®-96 unit, the plate allows for convenient pipet access to both apical and basolateral sides of each well (manual or automated)
- Corner notched and meets the Standards ANSI/SBS 1-2004 through ANSI/SBS 4-2004
- Sterile lid included with each plate
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车