Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine/Laminin 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354596
This item will be discontinued when inventory reaches 0.
Corning® BioCoat™ Poly-D-Lysine/Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine and laminin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 354596 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Poly-D-Lysine/Laminin |
- Quality Certificate - Lot No.24525006
- Quality Certificate - Lot No.35124003
- Quality Certificate - Lot No.23323006
- Quality Certificate - Lot No.9210008
- Quality Certificate - Lot No.9070012
- Quality Certificate - Lot No.8141001
- Quality Certificate - Lot No.6263002
- Quality Certificate - Lot No.6133001
- Quality Certificate - Lot No.5124003
- Quality Certificate - Lot No.4286004
- Quality Certificate - Lot No.4139011
- Quality Certificate - Lot No.2213008
- Quality Certificate - Lot No.1168002
- Quality Certificate - Lot No.1116003
- Quality Certificate - Lot No.1005005
- Quality Certificate - Lot No.0233001