text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case

Product Number356650

E-mail

This is the suggested replacement for 356701.


Corning® BioCoat™ I型胶原包被96孔白色/透明微孔板由经TC处理的白色聚苯乙烯板和均匀的鼠尾I型胶原包被组成。透明平底,带盖,5/包,50/箱


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356650
数量/包   5 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   96孔  
平板颜色   白色  
孔底   扁平  
孔底颜色   透明  
孔容积   392 µL  
细胞生长面积   0.32 cm²  
含盖   是  
表面包被   I型胶原  
Specifications Documents