text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 384-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354666

E-mail
Corning® BioCoat™ Collagen I 384-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, sterile, 5/case
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354666
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents